IESNA:LM-63-2002
[TEST]P952606
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23611
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4739.7 4742.2 4732.2 4711 4587.3 4458.7 4437.4 4539.9 4777.2 5093.1
5475.3 5914.9 6378.3 6716.7 6976.5 7233.8 7468.6 7609.7 7658.4 7606
7341.2 6865.4 6257.1 5293 3886.7 2263.1 1757.2 1607.4 1428.8 1164
894.2 694.4 520.8 326 186.1 74.9 0
4739.7 4719.7 4709.7 4696 4576.1 4444.9 4426.2 4518.6 4747.2 5073.1
5445.3 5870 6333.3 6683 6932.8 7195.1 7427.4 7577.2 7647.2 7584.7
7300 6834.1 6215.9 5210.5 3764.3 2191.9 1737.3 1592.4 1411.3 1144
883 685.7 495.8 313.5 181.1 72.4 0
4739.7 4733.4 4728.4 4714.7 4619.8 4493.6 4453.7 4529.9 4729.7 5035.7
5397.9 5805 6264.6 6669.3 6949 7208.8 7482.3 7668.4 7784.6 7774.6
7582.2 7155.1 6569.4 5657.6 4312.6 2550.3 1768.5 1606.1 1456.3 1248.9
1007.9 749.4 554.5 362.2 197.3 89.9 0
4739.7 4728.4 4722.2 4733.4 4668.5 4559.8 4511.1 4549.8 4689.7 4934.5
5260.5 5623.9 6044.8 6499.4 6862.9 7151.4 7428.6 7669.7 7813.3 7880.7
7805.8 7543.5 7076.4 6257.1 5023.2 3213.5 1819.7 1510 1373.8 1211.5
1039.1 863 668.2 445.9 254.8 113.7 0
4739.7 4734.7 4738.4 4763.4 4750.9 4693.5 4622.3 4614.8 4678.5 4824.6
5049.4 5339.2 5686.4 6086 6521.9 6925.3 7238.8 7511.1 7752.1 7929.4
7979.4 7869.5 7596 7150.1 6278.4 4732.2 2634 1336.4 1051.6 885.5
721.9 582 453.4 319.7 173.6 63.7 0
4739.7 4742.2 4755.9 4789.6 4822.1 4822.1 4788.4 4757.2 4762.2 4823.4
4944.5 5134.3 5390.4 5692.6 6031.1 6460.7 6917.8 7303.7 7527.3 7632.2
7700.9 7734.6 7723.4 7709.6 7576 6789.2 5083.1 2831.3 1287.6 826.8
650.7 504.6 368.4 253.5 146.1 53.7 0
4739.7 4744.7 4770.9 4810.9 4868.3 4919.5 4954.5 4982 4979.5 5026.9
5106.9 5229.3 5399.1 5594 5832.5 6123.5 6454.5 6817.9 7145.1 7416.1
7689.7 7996.9 8304.1 8623.9 9019.8 9242.1 8556.4 6769.2 4373.7 2196.9
1054.1 648.2 439.6 286 163.6 57.5 0
4739.7 4748.4 4784.6 4842.1 4904.5 4967 5041.9 5126.9 5229.3 5360.4
5527.8 5720.1 5927.4 6157.2 6430.7 6765.4 7143.9 7561 8015.6 8507.7
9076 9696.7 10391.1 11081.7 11856.1 12756.6 13634.6 13856.9 13050.1 11132.9
8275.4 5249.2 3061.1 1691 746.9 179.8 0
4739.7 4760.9 4804.6 4870.8 4935.8 4994.5 5065.7 5163.1 5276.7 5449.1
5676.4 5937.4 6247.1 6629.3 7093.9 7669.7 8336.6 9108.4 9940.2 10789.5
11754.9 12671.6 13753.2 14852.3 16171.1 17467.5 19116.1 20882.1 22287.1 22139.8
19483.3 14682.4 9280.8 3719.3 679.4 149.9 0
4739.7 4759.7 4813.4 4875.8 4940.8 5010.7 5084.4 5183.1 5301.7 5472.8
5682.6 5934.9 6233.4 6616.8 7092.7 7697.1 8389.1 9225.8 10150 11096.7
12090.9 13106.3 14194.1 15380.6 16647 17967.1 19465.8 21094.4 22685.5 22966.5
20316.3 14828.5 8412.8 2190.6 467.1 138.6 0
4739.7 4758.4 4800.9 4884.6 4953.3 5029.4 5091.9 5183.1 5307.9 5457.8
5638.9 5845 6079.8 6402 6825.4 7337.5 7956.9 8718.8 9586.8 10533.5
11485.1 12460.6 13468.4 14543.8 15717.8 16871.8 18074.5 19127.3 19927.9 19354.6
16680.7 11495.1 5003.2 965.4 291 96.2 0
4739.7 4753.4 4810.9 4883.3 4949.5 5015.7 5078.1 5150.6 5251.7 5360.4
5489 5613.9 5738.8 5907.4 6154.7 6481.9 6875.4 7403.6 8025.6 8730
9496.9 10289.9 11069.3 11861.1 12684.1 13454.7 14227.8 14928.4 15077.1 13770.7
11104.2 7629.7 3256 648.2 194.8 53.7 0
4739.7 4753.4 4800.9 4855.8 4910.8 4944.5 4978.2 5007 5033.2 5064.4
5074.4 5040.7 4977 4909.5 4862.1 4859.6 4927 5119.4 5431.6 5825
6290.9 6804.2 7321.2 7835.8 8335.3 8751.2 8998.5 9137.2 8785 7389.9
5419.1 3350.9 1336.4 379.7 139.9 35 0
4739.7 4735.9 4747.2 4763.4 4753.4 4687.2 4584.8 4431.2 4228.9 3961.6
3626.9 3237.2 2850.1 2526.6 2269.3 2057 1893.4 1788.5 1734.8 1722.3
1756 1823.4 1888.4 1952.1 1982 1933.3 1783.5 1544.9 1180.2 838
609.5 442.1 322.2 226.1 136.1 36.2 0
4739.7 4708.5 4669.7 4593.6 4456.2 4227.6 3921.6 3533.2 3098.6 2703.9
2380.5 2099.4 1839.7 1647.3 1542.4 1493.7 1460 1418.8 1375.1 1333.9
1285.1 1219 1141.5 1072.8 1006.6 940.4 875.5 805.6 723.1 629.5
533.3 439.6 339.7 233.5 127.4 28.7 0
4739.7 4677.2 4563.6 4371.2 4071.5 3645.6 3178.5 2733.9 2406.7 2128.2
1890.9 1757.2 1679.8 1612.4 1542.4 1483.7 1452.5 1441.3 1420 1372.6
1303.9 1235.2 1165.3 1097.8 1024.1 951.7 878 799.3 723.1 639.5
550.8 452.1 339.7 219.8 112.4 23.7 0
4739.7 4657.3 4466.2 4152.7 3693.1 3132.3 2657.7 2329.3 2067 1903.4
1825.9 1754.7 1679.8 1599.9 1526.2 1481.2 1467.5 1460 1442.5 1386.3
1256.4 1182.7 1116.5 1052.8 994.1 939.2 871.8 796.8 716.9 627
529.5 424.6 314.7 212.3 113.7 31.2 0
4739.7 4624.8 4358.8 3925.4 3330.9 2746.4 2373 2097 1947.1 1882.1
1801 1722.3 1668.6 1611.1 1532.4 1482.5 1460 1430 1297.6 1241.4
1222.7 1215.2 1194 1160.3 1109 1041.6 946.7 858 760.6 663.2
563.3 463.4 359.7 254.8 149.9 51.2 0
4739.7 4616 4291.3 3753 3077.4 2549.1 2215.6 2002 1938.3 1864.7
1774.7 1713.5 1674.8 1623.6 1529.9 1466.2 1416.3 1278.9 1231.4 1211.5
1195.2 1191.5 1176.5 1136.5 1067.8 986.7 899.2 804.3 705.6 617
530.8 445.9 364.7 282.3 283.5 214.8 0
4739.7 4582.3 4196.4 3588.2 2885 2430.4 2120.7 1983.3 1937.1 1853.4
1767.2 1712.3 1679.8 1628.6 1518.7 1422.5 1296.4 1197.7 1166.5 1137.8
1119 1107.8 1056.6 999.1 934.2 869.3 793.1 719.4 638.2 555.8
478.3 398.4 323.5 389.7 349.7 117.4 0
4739.7 4572.3 4162.7 3529.5 2806.3 2335.5 2058.2 1975.8 1933.3 1852.2
1767.2 1716 1692.3 1644.8 1511.2 1370.1 1205.2 1136.5 1092.8 1057.8
1040.4 1001.6 936.7 876.7 815.6 746.9 686.9 627 563.3 505.8
477.1 377.2 313.5 433.4 199.8 50 0
4739.7 4588.6 4187.7 3537 2823.8 2366.7 2069.5 1980.8 1945.8 1865.9
1774.7 1726 1701 1658.6 1528.7 1371.3 1202.7 1134 1087.8 1051.6
1031.6 994.1 930.5 874.2 811.8 745.6 679.4 619.5 560.8 490.8
429.6 353.4 313.5 434.6 172.4 42.5 0
